IESNA:LM-63-2002
[TEST]P1876551
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D710U927-4F0-1E-UDD-RLLHOB(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2220
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 32.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
282.4 284.1 283.1 280.4 278.1 275.3 270 263.8 258.7 254
245.4 236.7 230.2 223.7 213.3 202.1 194.2 186.9 175.2 163.9
155.5 146.7 133.6 121.2 112.5 104.3 91 79.2 70.5 61.5
48.6 36 27.8 20.8 10.9 4.8 1.4 5 12.4 26.4
33.7 39.5 50.1 63 70.3 78.2 90.5 101.6 109.5 117.4
129.2 140.6 147.9 155.8 166.2 175.4 182.1 189.4 199.6 210.9
216.4 223.7 232.3 241.2 246 250.3 256.7 260.5 263.5 265.3
268.1 214.8 0
282.4 283.6 282.6 280.1 277.8 275 269.9 263.7 258.6 253.7
245.5 236.7 230.2 223.7 213.3 202.4 194.7 187.4 175.8 164.5
156.1 147.6 134.2 122 113.2 105.1 91.9 79.6 71.1 62.4
49.6 37.3 29.3 22.3 12.8 6.8 3.9 6.1 10.5 19.2
25.3 30.1 37.3 46.5 52.4 58.7 68.2 77.6 83.5 89.1
97.7 105.6 111.1 117.4 126.5 135.4 141.7 148 157.7 167.5
173.2 180.1 188.7 196.5 201.6 206.4 213.9 221.5 228.9 237.7
252.5 209.9 0
282.4 283.1 282.1 279.8 277.5 274.7 269.7 263.5 258.4 253.4
245.7 236.7 230.2 223.7 213.3 202.6 195.2 187.8 176.5 165.2
156.7 148.5 134.9 122.8 114 105.8 92.8 80 71.8 63.2
50.5 38.6 30.7 23.9 14.7 8.8 6.4 7.1 8.7 11.9
16.8 20.7 24.4 30.1 34.5 39.2 45.9 53.7 57.5 60.9
66.2 70.6 74.4 79 86.9 95.3 101.2 106.6 115.7 124.1
130.1 136.6 145.1 151.9 157.1 162.4 171.1 182.5 194.2 210.1
237 205.1 0
282.4 282.1 281 278.6 276.4 273.6 268.6 262.5 257.6 252.6
245 236 229.6 223.1 212.9 202.2 194.9 187.7 176.4 165.1
156.9 148.9 135.7 123.8 115.3 107.2 94.2 81.5 73.3 65.1
52.5 40.8 33.1 26.5 17.5 11.7 9.4 9.7 10.2 11.4
14.4 17 19.3 24.3 27.9 31.1 36.1 42.3 45.3 48.1
52.4 55.9 59.1 63 69.8 76.6 81.4 85.7 92.8 100.1
106.2 113.2 122.7 131.2 137.2 143.4 153.8 165 175.6 190.4
219.7 199.4 0
282.4 281 279.5 277.2 275 272.1 267.2 261.1 256.5 251.6
244.1 235.1 228.8 222.3 212.5 201.6 194.5 187.4 176.1 164.9
156.9 149.1 136.7 125 116.7 108.7 95.8 83.4 75.2 67.2
54.9 43.4 36 29.4 20.6 14.8 12.5 12.9 12.8 13.2
14 15.3 16.7 22.1 25.2 26.9 30.5 35.2 37.6 40.4
44.7 48.1 51 54.3 60.2 65 68.4 71.5 76.4 82.6
88.7 96.6 107.5 118.4 125.5 132.7 145 154.6 162.5 173.5
201.7 193.4 0
282.4 280.8 279.4 277.1 274.8 272 267.1 260.9 256.3 251.5
243.8 234.8 228.6 222.1 212.2 201.4 194.3 187.2 176 164.8
157 149.5 137.4 125.8 117.7 109.8 97.1 84.9 76.8 68.9
56.9 45.6 38.3 31.9 23.2 17.5 15.2 15.5 15.3 15.1
14.8 15.2 15.9 20.5 22.9 24.4 27.5 31.1 32.9 35.5
39.4 42.6 45.3 48.2 53 57.1 60.1 62.8 66.7 72.2
77.5 84.6 95.1 107.6 115.7 123.8 137.1 147.3 154.1 162.9
188.6 187.7 0
282.4 281.7 280.5 278.2 275.9 273.1 268.1 261.8 257.1 252.1
244.3 235.1 228.9 222.4 212.2 201.5 194.5 187.2 176.1 164.9
157.3 149.9 137.8 126.3 118.3 110.4 98.2 86.2 78 70.3
58.6 47.3 40.2 33.9 25.3 19.6 17.4 17.7 17.4 17.1
16.9 16.9 16.9 19.3 21 23.6 27.2 29.9 31.1 33.4
36.8 39.6 42.1 44.6 48.4 52.9 56.4 59.7 63.9 68.8
72.5 77.3 85.8 98.6 107.7 116.9 130.2 142.9 150.5 158.7
180.1 182.3 0
282.4 282.3 281.2 278.9 276.6 273.9 268.9 262.4 257.6 252.5
244.6 235.3 229.1 222.6 212.2 201.6 194.5 187.2 176.2 164.9
157.6 150.2 138.3 126.7 118.8 111 99.1 87.2 79.1 71.5
60 48.8 41.8 35.6 27 21.5 19.2 19.5 19.3 18.8
18.5 18.3 17.9 18.5 19.7 23 26.9 29.1 29.7 31.8
34.7 37.1 39.5 41.8 44.7 49.4 53.2 56.9 61.5 66
68.5 71.6 78.2 91.1 100.9 111.1 124.4 139 147.5 155.1
173.3 177.9 0
282.4 282.1 280.9 278.4 276.1 273.6 268.4 262.1 257.3 252.2
244.3 235.3 228.9 222.3 212 201.4 194.2 187.2 176.1 164.8
157.6 149.9 138.6 126.6 119 111.3 99.1 87.4 79.6 71.9
60.5 49.5 42.6 36.2 28 22.3 20 20.2 20.1 19.2
18.9 19 18.7 18.7 19.8 22.7 26.7 29.4 29.9 31.5
34.3 36.4 38.2 40.9 44.2 48 51.1 55.2 60.3 64.9
67.7 70.4 76 87.9 97.6 108.2 122 136.3 145.9 153.6
171.7 176.3 0
282.4 281.8 280.6 277.9 275.7 273.4 267.9 261.8 257 251.9
243.9 235.3 228.8 222 211.9 201.2 193.9 187.1 175.9 164.6
157.6 149.7 138.9 126.5 119.2 111.5 99.1 87.6 80 72.4
61 50.1 43.4 36.9 28.9 23.1 20.8 20.8 20.9 19.7
19.4 19.7 19.4 19 19.9 22.4 26.5 29.6 30 31.2
33.9 35.8 37 40.1 43.6 46.6 49.1 53.4 59.1 63.7
66.8 69.3 73.7 84.6 94.4 105.4 119.6 133.7 144.4 152.1
170 174.6 0
282.4 282.1 280.9 278.4 276.1 273.6 268.4 262.1 257.3 252.2
244.3 235.3 228.9 222.3 212 201.4 194.2 187.2 176.1 164.8
157.6 149.9 138.6 126.6 119 111.3 99.1 87.4 79.6 71.9
60.5 49.5 42.6 36.2 28 22.3 20 20.2 20.1 19.2
18.9 19 18.7 18.7 19.8 22.7 26.7 29.4 29.9 31.5
34.3 36.4 38.2 40.9 44.2 48 51.1 55.2 60.3 64.9
67.7 70.4 76 87.9 97.6 108.2 122 136.3 145.9 153.6
171.7 176.3 0
282.4 282.3 281.2 278.9 276.6 273.9 268.9 262.4 257.6 252.5
244.6 235.3 229.1 222.6 212.2 201.6 194.5 187.2 176.2 164.9
157.6 150.2 138.3 126.7 118.8 111 99.1 87.2 79.1 71.5
60 48.8 41.8 35.6 27 21.5 19.2 19.5 19.3 18.8
18.5 18.3 17.9 18.5 19.7 23 26.9 29.1 29.7 31.8
34.7 37.1 39.5 41.8 44.7 49.4 53.2 56.9 61.5 66
68.5 71.6 78.2 91.1 100.9 111.1 124.4 139 147.5 155.1
173.3 177.9 0
282.4 281.7 280.5 278.2 275.9 273.1 268.1 261.8 257.1 252.1
244.3 235.1 228.9 222.4 212.2 201.5 194.5 187.2 176.1 164.9
157.3 149.9 137.8 126.3 118.3 110.4 98.2 86.2 78 70.3
58.6 47.3 40.2 33.9 25.3 19.6 17.4 17.7 17.4 17.1
16.9 16.9 16.9 19.3 21 23.6 27.2 29.9 31.1 33.4
36.8 39.6 42.1 44.6 48.4 52.9 56.4 59.7 63.9 68.8
72.5 77.3 85.8 98.6 107.7 116.9 130.2 142.9 150.5 158.7
180.1 182.3 0
282.4 280.8 279.4 277.1 274.8 272 267.1 260.9 256.3 251.5
243.8 234.8 228.6 222.1 212.2 201.4 194.3 187.2 176 164.8
157 149.5 137.4 125.8 117.7 109.8 97.1 84.9 76.8 68.9
56.9 45.6 38.3 31.9 23.2 17.5 15.2 15.5 15.3 15.1
14.8 15.2 15.9 20.5 22.9 24.4 27.5 31.1 32.9 35.5
39.4 42.6 45.3 48.2 53 57.1 60.1 62.8 66.7 72.2
77.5 84.6 95.1 107.6 115.7 123.8 137.1 147.3 154.1 162.9
188.6 187.7 0
282.4 281 279.5 277.2 275 272.1 267.2 261.1 256.5 251.6
244.1 235.1 228.8 222.3 212.5 201.6 194.5 187.4 176.1 164.9
156.9 149.1 136.7 125 116.7 108.7 95.8 83.4 75.2 67.2
54.9 43.4 36 29.4 20.6 14.8 12.5 12.9 12.8 13.2
14 15.3 16.7 22.1 25.2 26.9 30.5 35.2 37.6 40.4
44.7 48.1 51 54.3 60.2 65 68.4 71.5 76.4 82.6
88.7 96.6 107.5 118.4 125.5 132.7 145 154.6 162.5 173.5
201.7 193.4 0
282.4 282.1 281 278.6 276.4 273.6 268.6 262.5 257.6 252.6
245 236 229.6 223.1 212.9 202.2 194.9 187.7 176.4 165.1
156.9 148.9 135.7 123.8 115.3 107.2 94.2 81.5 73.3 65.1
52.5 40.8 33.1 26.5 17.5 11.7 9.4 9.7 10.2 11.4
14.4 17 19.3 24.3 27.9 31.1 36.1 42.3 45.3 48.1
52.4 55.9 59.1 63 69.8 76.6 81.4 85.7 92.8 100.1
106.2 113.2 122.7 131.2 137.2 143.4 153.8 165 175.6 190.4
219.7 199.4 0
282.4 283.1 282.1 279.8 277.5 274.7 269.7 263.5 258.4 253.4
245.7 236.7 230.2 223.7 213.3 202.6 195.2 187.8 176.5 165.2
156.7 148.5 134.9 122.8 114 105.8 92.8 80 71.8 63.2
50.5 38.6 30.7 23.9 14.7 8.8 6.4 7.1 8.7 11.9
16.8 20.7 24.4 30.1 34.5 39.2 45.9 53.7 57.5 60.9
66.2 70.6 74.4 79 86.9 95.3 101.2 106.6 115.7 124.1
130.1 136.6 145.1 151.9 157.1 162.4 171.1 182.5 194.2 210.1
237 205.1 0
282.4 283.6 282.6 280.1 277.8 275 269.9 263.7 258.6 253.7
245.5 236.7 230.2 223.7 213.3 202.4 194.7 187.4 175.8 164.5
156.1 147.6 134.2 122 113.2 105.1 91.9 79.6 71.1 62.4
49.6 37.3 29.3 22.3 12.8 6.8 3.9 6.1 10.5 19.2
25.3 30.1 37.3 46.5 52.4 58.7 68.2 77.6 83.5 89.1
97.7 105.6 111.1 117.4 126.5 135.4 141.7 148 157.7 167.5
173.2 180.1 188.7 196.5 201.6 206.4 213.9 221.5 228.9 237.7
252.5 209.9 0
282.4 284.1 283.1 280.4 278.1 275.3 270 263.8 258.7 254
245.4 236.7 230.2 223.7 213.3 202.1 194.2 186.9 175.2 163.9
155.5 146.7 133.6 121.2 112.5 104.3 91 79.2 70.5 61.5
48.6 36 27.8 20.8 10.9 4.8 1.4 5 12.4 26.4
33.7 39.5 50.1 63 70.3 78.2 90.5 101.6 109.5 117.4
129.2 140.6 147.9 155.8 166.2 175.4 182.1 189.4 199.6 210.9
216.4 223.7 232.3 241.2 246 250.3 256.7 260.5 263.5 265.3
268.1 214.8 0
282.4 283.6 282.6 280.1 277.8 275 269.9 263.7 258.6 253.7
245.5 236.7 230.2 223.7 213.3 202.4 194.7 187.4 175.8 164.5
156.1 147.6 134.2 122 113.2 105.1 91.9 79.6 71.1 62.4
49.6 37.3 29.3 22.3 12.8 6.8 3.9 31.2 50.1 67.8
76.6 83.7 93.4 103.9 110.5 119.2 132.1 144.3 152.1 159.6
171.1 181.7 188.9 195.7 205.3 213.7 219.4 224.7 232.4 240.4
244.6 249.6 255.6 261 264.1 266.7 270.4 272 273.1 273.9
273.8 217.8 0
282.4 283.1 282.1 279.8 277.5 274.7 269.7 263.5 258.4 253.4
245.7 236.7 230.2 223.7 213.3 202.6 195.2 187.8 176.5 165.2
156.7 148.5 134.9 122.8 114 105.8 92.8 80 71.8 63.2
50.5 38.6 30.7 23.9 14.7 8.8 6.4 57.4 87.8 109.3
119.6 127.8 136.6 144.8 150.7 160.3 173.7 187.1 194.8 201.9
212.9 222.8 229.9 235.6 244.4 251.9 256.7 260 265.1 270
272.7 275.5 278.9 280.8 282.2 283.2 284 283.5 282.8 282.4
279.6 220.7 0
282.4 282.1 281 278.6 276.4 273.6 268.6 262.5 257.6 252.6
245 236 229.6 223.1 212.9 202.2 194.9 187.7 176.4 165.1
156.9 148.9 135.7 123.8 115.3 107.2 94.2 81.5 73.3 65.1
52.5 40.8 33.1 26.5 17.5 11.7 9.4 86.6 164.1 237.9
276.3 282.4 269.5 262.3 261.4 266 274.2 283.1 287.7 291.2
297.6 303.7 308.1 311.1 315.2 317.8 318.9 318.6 317.5 316
314.6 312.9 309.8 306.1 304 301.9 298.6 294.4 291.3 288.8
283.5 222.7 0
282.4 281 279.5 277.2 275 272.1 267.2 261.1 256.5 251.6
244.1 235.1 228.8 222.3 212.5 201.6 194.5 187.4 176.1 164.9
156.9 149.1 136.7 125 116.7 108.7 95.8 83.4 75.2 67.2
54.9 43.4 36 29.4 20.6 14.8 12.5 116.8 253.3 395.4
471 473.8 432.2 405.4 395.6 393.3 394.3 396.8 397.3 396.3
396.6 397.8 398.6 398.5 396.5 392.9 389.5 384.9 376.4 367.5
361 354.2 343.2 333.3 327.1 321.4 313.4 305.1 299.4 294.5
286.9 224.3 0
282.4 280.8 279.4 277.1 274.8 272 267.1 260.9 256.3 251.5
243.8 234.8 228.6 222.1 212.2 201.4 194.3 187.2 176 164.8
157 149.5 137.4 125.8 117.7 109.8 97.1 84.9 76.8 68.9
56.9 45.6 38.3 31.9 23.2 17.5 15.2 134.2 279.2 443.8
548.3 605.6 638.7 615.6 591.6 570 542.1 520.3 508.9 499.7
491 486.6 484.3 481.7 476.1 468.2 461.3 452.6 437 420.6
409.1 397.2 378.8 361.2 350.3 340.9 327.4 315 307.4 300.2
290.1 225.7 0
282.4 281.7 280.5 278.2 275.9 273.1 268.1 261.8 257.1 252.1
244.3 235.1 228.9 222.4 212.2 201.5 194.5 187.2 176.1 164.9
157.3 149.9 137.8 126.3 118.3 110.4 98.2 86.2 78 70.3
58.6 47.3 40.2 33.9 25.3 19.6 17.4 138.8 241.8 382.8
508.5 677.8 888.8 893 849.3 796.1 717.6 653.6 622.3 601.6
580.6 570.1 564.9 560.9 553.9 543.8 534.3 521.6 499.5 475.3
458.9 442 416.4 389.9 373.4 360.5 340.4 324.3 315.3 305.8
293.2 226.8 0
282.4 282.3 281.2 278.9 276.6 273.9 268.9 262.4 257.6 252.5
244.6 235.3 229.1 222.6 212.2 201.6 194.5 187.2 176.2 164.9
157.6 150.2 138.3 126.7 118.8 111 99.1 87.2 79.1 71.5
60 48.8 41.8 35.6 27 21.5 19.2 143.5 213.8 330.8
464.9 710.7 1062.4 1110.1 1059.2 986.4 871.5 773.3 724.4 691.8
657.5 639.8 631.3 625.5 617 605.3 594.2 578.6 551.5 521
500.3 479.3 447.7 413.7 392.8 376.5 351 331.8 321.4 310
295.3 227.4 0
282.4 282.1 280.9 278.4 276.1 273.6 268.4 262.1 257.3 252.2
244.3 235.3 228.9 222.3 212 201.4 194.2 187.2 176.1 164.8
157.6 149.9 138.6 126.6 119 111.3 99.1 87.4 79.6 71.9
60.5 49.5 42.6 36.2 28 22.3 20 148.5 213.9 305.6
410.2 625.5 1006.4 1146.6 1125.2 1069.1 960.9 852 792.5 747.3
696.3 668.1 654.8 646.1 636.1 625.2 614.5 599.4 572.3 540.1
516.7 494 460 423 401 381.7 354.7 333.9 321.9 310
294.6 226.9 0
282.4 281.8 280.6 277.9 275.7 273.4 267.9 261.8 257 251.9
243.9 235.3 228.8 222 211.9 201.2 193.9 187.1 175.9 164.6
157.6 149.7 138.9 126.5 119.2 111.5 99.1 87.6 80 72.4
61 50.1 43.4 36.9 28.9 23.1 20.8 153.5 214 280.4
355.6 540.3 950.4 1183 1191.2 1151.7 1050.2 930.8 860.5 802.8
735.1 696.4 678.2 666.7 655.2 645 634.7 620.2 593 559.2
533 508.7 472.3 432.4 409.3 386.8 358.4 336.1 322.4 310
293.9 226.4 0
282.4 282.1 280.9 278.4 276.1 273.6 268.4 262.1 257.3 252.2
244.3 235.3 228.9 222.3 212 201.4 194.2 187.2 176.1 164.8
157.6 149.9 138.6 126.6 119 111.3 99.1 87.4 79.6 71.9
60.5 49.5 42.6 36.2 28 22.3 20 148.5 213.9 305.6
410.2 625.5 1006.4 1146.6 1125.2 1069.1 960.9 852 792.5 747.3
696.3 668.1 654.8 646.1 636.1 625.2 614.5 599.4 572.3 540.1
516.7 494 460 423 401 381.7 354.7 333.9 321.9 310
294.6 226.9 0
282.4 282.3 281.2 278.9 276.6 273.9 268.9 262.4 257.6 252.5
244.6 235.3 229.1 222.6 212.2 201.6 194.5 187.2 176.2 164.9
157.6 150.2 138.3 126.7 118.8 111 99.1 87.2 79.1 71.5
60 48.8 41.8 35.6 27 21.5 19.2 143.5 213.8 330.8
464.9 710.7 1062.4 1110.1 1059.2 986.4 871.5 773.3 724.4 691.8
657.5 639.8 631.3 625.5 617 605.3 594.2 578.6 551.5 521
500.3 479.3 447.7 413.7 392.8 376.5 351 331.8 321.4 310
295.3 227.4 0
282.4 281.7 280.5 278.2 275.9 273.1 268.1 261.8 257.1 252.1
244.3 235.1 228.9 222.4 212.2 201.5 194.5 187.2 176.1 164.9
157.3 149.9 137.8 126.3 118.3 110.4 98.2 86.2 78 70.3
58.6 47.3 40.2 33.9 25.3 19.6 17.4 138.8 241.8 382.8
508.5 677.8 888.8 893 849.3 796.1 717.6 653.6 622.3 601.6
580.6 570.1 564.9 560.9 553.9 543.8 534.3 521.6 499.5 475.3
458.9 442 416.4 389.9 373.4 360.5 340.4 324.3 315.3 305.8
293.2 226.8 0
282.4 280.8 279.4 277.1 274.8 272 267.1 260.9 256.3 251.5
243.8 234.8 228.6 222.1 212.2 201.4 194.3 187.2 176 164.8
157 149.5 137.4 125.8 117.7 109.8 97.1 84.9 76.8 68.9
56.9 45.6 38.3 31.9 23.2 17.5 15.2 134.2 279.2 443.8
548.3 605.6 638.7 615.6 591.6 570 542.1 520.3 508.9 499.7
491 486.6 484.3 481.7 476.1 468.2 461.3 452.6 437 420.6
409.1 397.2 378.8 361.2 350.3 340.9 327.4 315 307.4 300.2
290.1 225.7 0
282.4 281 279.5 277.2 275 272.1 267.2 261.1 256.5 251.6
244.1 235.1 228.8 222.3 212.5 201.6 194.5 187.4 176.1 164.9
156.9 149.1 136.7 125 116.7 108.7 95.8 83.4 75.2 67.2
54.9 43.4 36 29.4 20.6 14.8 12.5 116.8 253.3 395.4
471 473.8 432.2 405.4 395.6 393.3 394.3 396.8 397.3 396.3
396.6 397.8 398.6 398.5 396.5 392.9 389.5 384.9 376.4 367.5
361 354.2 343.2 333.3 327.1 321.4 313.4 305.1 299.4 294.5
286.9 224.3 0
282.4 282.1 281 278.6 276.4 273.6 268.6 262.5 257.6 252.6
245 236 229.6 223.1 212.9 202.2 194.9 187.7 176.4 165.1
156.9 148.9 135.7 123.8 115.3 107.2 94.2 81.5 73.3 65.1
52.5 40.8 33.1 26.5 17.5 11.7 9.4 86.6 164.1 237.9
276.3 282.4 269.5 262.3 261.4 266 274.2 283.1 287.7 291.2
297.6 303.7 308.1 311.1 315.2 317.8 318.9 318.6 317.5 316
314.6 312.9 309.8 306.1 304 301.9 298.6 294.4 291.3 288.8
283.5 222.7 0
282.4 283.1 282.1 279.8 277.5 274.7 269.7 263.5 258.4 253.4
245.7 236.7 230.2 223.7 213.3 202.6 195.2 187.8 176.5 165.2
156.7 148.5 134.9 122.8 114 105.8 92.8 80 71.8 63.2
50.5 38.6 30.7 23.9 14.7 8.8 6.4 57.4 87.8 109.3
119.6 127.8 136.6 144.8 150.7 160.3 173.7 187.1 194.8 201.9
212.9 222.8 229.9 235.6 244.4 251.9 256.7 260 265.1 270
272.7 275.5 278.9 280.8 282.2 283.2 284 283.5 282.8 282.4
279.6 220.7 0
282.4 283.6 282.6 280.1 277.8 275 269.9 263.7 258.6 253.7
245.5 236.7 230.2 223.7 213.3 202.4 194.7 187.4 175.8 164.5
156.1 147.6 134.2 122 113.2 105.1 91.9 79.6 71.1 62.4
49.6 37.3 29.3 22.3 12.8 6.8 3.9 31.2 50.1 67.8
76.6 83.7 93.4 103.9 110.5 119.2 132.1 144.3 152.1 159.6
171.1 181.7 188.9 195.7 205.3 213.7 219.4 224.7 232.4 240.4
244.6 249.6 255.6 261 264.1 266.7 270.4 272 273.1 273.9
273.8 217.8 0
282.4 284.1 283.1 280.4 278.1 275.3 270 263.8 258.7 254
245.4 236.7 230.2 223.7 213.3 202.1 194.2 186.9 175.2 163.9
155.5 146.7 133.6 121.2 112.5 104.3 91 79.2 70.5 61.5
48.6 36 27.8 20.8 10.9 4.8 1.4 5 12.4 26.4
33.7 39.5 50.1 63 70.3 78.2 90.5 101.6 109.5 117.4
129.2 140.6 147.9 155.8 166.2 175.4 182.1 189.4 199.6 210.9
216.4 223.7 232.3 241.2 246 250.3 256.7 260.5 263.5 265.3
268.1 214.8 0
